Publiceer je producten
Llit Out - Outdoor Furniture Pouf
Llit Out - Outdoor Furniture Pouf
Llit Out - Outdoor Furniture Pouf
Llit Out - Outdoor Furniture Pouf
Llit Out - Outdoor Furniture Pouf
Llit Out - Outdoor Furniture Pouf
Llit Out - Outdoor Furniture Pouf
Llit Out - Outdoor Furniture Pouf
Llit Out - Outdoor Furniture Pouf
Llit Out - Outdoor Furniture Pouf

    Llit Out - Outdoor Furniture Pouf

    Outdoor pouf from ogo Furniture, available in a wide range of colors.

    With a simple yet original design, this piece blends in everywhere and gives its surroundings a touch of grace. Plus, it is unbelievably versatile, as it can be places in tons of different ways depending on your needs, and it is collapsible too!

    Designed by Nacho Timón

    You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com
    Best regards. The OGO FURNITURE team.

    Specificatie
    • Product family comprising the Llit Out with its two different positions, Folded and Deployed. Exterior pouf, comfortable, with a pleasant texture. Available in a wide range of colors, including an image of the catalog inside the family parameters. Measures (inches) : Width: 76,8" Depth: 25,6" Height: 5,9"
    Technische specificatie
    • Unieke ref.pouf-llitout-ogo-furniture-outdoor
    • ProductfamilieLlit Out
    • ProductgroepOutdoor pouf
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-01-04
    • Editienummer1
    • Hoogte (mm)150
    • Breedte (mm)650
    • Diepte (mm)1950
    Gerelateerd
    • HoofdmateriaalAcryl
    • Secundair materiaalPolystyreen (EPS)
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)3
    Classificatie
    • Categorie BIMobjectMeubilair - Banken
    • IFC-classificatieFurniture
    • ETIM-codeEG017960
    • ETIM-naamFurniture
    • Uniclass 2015-codePr_40_50_12
    • Uniclass 2015-beschrijvingChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitelSeating
    • OmniClass-nummer23-11 29 13
    • OmniClass-titelExterior Seating