Publiceer je producten
OKNOPLAST window WINERGETIC PREMIUM, double-sash window - movable central mullion

OKNOPLAST window WINERGETIC PREMIUM, double-sash window - movable central mullion

WINERGETIC PREMIUM

Protects the house from heat loss. Thanks to its subtle profile, it enhances the aesthetics of the building's façade.

  • 7-chamber frame and sash profiles with an installation depth of 82 mm.
  • Advanced thermal insulation parameters.
  • Modern glazing packages made of 3mm thick glass.
  • Original profile shape rounded off from the outside.
  • Increased noise protection.
  • Additional gasket in the frame and sash.
  • Graded tilt FOUR Seasons.*
  • Highly efficient Warmatec thermal frames.*
  • Optional smart home solutions SMART OKNOPLAST, packages: basic, smart, smart home, smart home premium and smart home voice.*

* Non-standard option.

Technische specificatie
  • Unieke ref.OKNOPLAST_Winergetic_Premium_Double_Window_Floating_Mullion
  • ProductfamilieWindows (PVC)
  • ProductgroepWINERGETIC
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPVC
  • Secundair materiaalGlas
  • Ontworpen inPolen
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectRamen - Single Hung Windows
  • IFC-classificatieWindow
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • Uniclass 2015-codeEF_25_30
  • Uniclass 2015-beschrijvingDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitelWindows
  • OmniClass-nummer23-17 13 00
  • OmniClass-titelWindows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows

Beschikbaarheid regio

Europa Noord Amerika