Publiceer je producten
OKNOPLAST, window WINERGETIC PREMIUM PASSIVE, fixed sash window
OKNOPLAST, window WINERGETIC PREMIUM PASSIVE, fixed sash window

    OKNOPLAST, window WINERGETIC PREMIUM PASSIVE, fixed sash window

    WINERGETIC PREMIUM PASSIVE

    With additional thermal reinforcement and 3-chamber sealed glazing units, the window conforms to the requirements for passive buildings.

    • 7-chamber sash and frames profiles with a depth of 82 mm.
    • Original OKNOPLAST solution designed for passive houses.
    • SpaceBlock thermal reinforcement – sash reinforcement with a thinkness up to 1.75, insulated with polyurethane foam.
    • Original rounded profile shape from the outside.
    • Highly efficient Warmatec thermal frames.*
    • Quadruple glazing.*
    • Additional gasket in the frame and sash.

    * Non-standard option.

    Technische specificatie
    • Unieke ref.OKNOPLAST_Winergetic_Premium_Passive_Window_Fixed_Sash
    • ProductfamilieWindows (PVC)
    • ProductgroepWINERGETIC
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-10-04
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPVC
    • Secundair materiaalGlas
    • Ontworpen inPolen
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectRamen - Vaste frames
    • IFC-classificatieWindow
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • Uniclass 2015-codeEF_25_30
    • Uniclass 2015-beschrijvingDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitelWindows
    • OmniClass-nummer23-17 13 00
    • OmniClass-titelWindows
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows

    Beschikbaarheid regio

    Europa Noord Amerika