Publiceer je producten
OKNOPLAST, patio door PSK, Prismatic

OKNOPLAST, patio door PSK, Prismatic

Optimum use of space, functional design and space saving. The large surface area of the glass allows for better insolation of the interior.

  • The lift&slide system and special fittings enable easy tilting and sliding of the sash up to a width of 1.6 m with minimal force.
  • Great freedom of use. 
  • Four anti-theft hooks to raise the safety standard.


Technische specificatie
  • Unieke ref.OKNOPLAST_Prismatic_PSK_Patio_Doors
  • ProductfamilieWindows (PVC)
  • ProductgroepPSK
  • TypeBouwmateriaal
  • Publicatiedatum2020-02-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPVC
  • Secundair materiaalGlas
  • Ontworpen inPolen
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectRamen - Schuifvergrendeling
  • IFC-classificatieWindow
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • Uniclass 2015-codeEF_25_30
  • Uniclass 2015-beschrijvingDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitelWindows
  • OmniClass-nummer23-17 13 00
  • OmniClass-titelWindows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows

Beschikbaarheid regio

Europa Noord Amerika