Publiceer je producten
OKNOPLAST window WINERGETIC PREMIUM, double-sash balcony window with a low threshold Win Step - fixed mullion
OKNOPLAST window WINERGETIC PREMIUM, double-sash balcony window with a low threshold Win Step - fixed mullion

    OKNOPLAST window WINERGETIC PREMIUM, double-sash balcony window with a low threshold Win Step - fixed mullion

    WINERGETIC PREMIUM

    Protects the house from heat loss. Thanks to its subtle profile, it enhances the aesthetics of the building's façade.

    • 7-chamber frame and sash profiles with an installation depth of 82 mm.
    • Advanced thermal insulation parameters.
    • Modern glazing packages made of 3mm thick glass.
    • Original profile shape rounded off from the outside.
    • Increased noise protection.
    • Additional gasket in the frame and sash.
    • Graded tilt FOUR Seasons.*
    • Highly efficient Warmatec thermal frames.*
    • Optional smart home solutions SMART OKNOPLAST, packages: basic, smart, smart home, smart home premium and smart home voice.*

    * Non-standard option.

    Technische specificatie
    • Unieke ref.OKNOPLAST_Winergetic_Premium_Double_Window_With_A_Treshold
    • ProductfamilieWindows (PVC)
    • ProductgroepWINERGETIC
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-10-04
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPVC
    • Secundair materiaalGlas
    • Ontworpen inPolen
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectRamen - Single Hung Windows
    • IFC-classificatieWindow
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • Uniclass 2015-codeEF_25_30
    • Uniclass 2015-beschrijvingDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitelWindows
    • OmniClass-nummer23-17 13 00
    • OmniClass-titelWindows
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows

    Beschikbaarheid regio

    Europa Noord Amerika