Publiceer je producten
OKNOPLAST, window WINERGETIC PREMIUM PASSIVE, fixed frame window

OKNOPLAST, window WINERGETIC PREMIUM PASSIVE, fixed frame window

WINERGETIC PREMIUM PASSIVE

With additional thermal reinforcement and 3-chamber sealed glazing units, the window conforms to the requirements for passive buildings.

  • 7-chamber frames profiles with a depth of 82 mm.
  • Original OKNOPLAST solution designed for passive houses.
  • SpaceBlock thermal reinforcement – sash reinforcement with a thinkness up to 1.75, insulated with polyurethane foam.
  • Highly efficient Warmatec thermal frames.*
  • Quadruple glazing.*

* Non-standard option.

Technische specificatie
  • Unieke ref.OKNOPLAST_Winergetic_Premium_Passive_Window_Fixed_Frame
  • ProductfamilieWindows (PVC)
  • ProductgroepWINERGETIC
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPVC
  • Secundair materiaalGlas
  • Ontworpen inPolen
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectRamen - Vaste frames
  • IFC-classificatieWindow
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • Uniclass 2015-codeEF_25_30
  • Uniclass 2015-beschrijvingDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitelWindows
  • OmniClass-nummer23-17 13 00
  • OmniClass-titelWindows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows

Beschikbaarheid regio

Europa Noord Amerika