Publiceer je producten
OKNOPLAST, window WINERGETIC PREMIUM, fixed frame window

OKNOPLAST, window WINERGETIC PREMIUM, fixed frame window

WINERGETIC PREMIUM

Protects the house from heat loss. Thanks to its subtle profile, it enhances the aesthetics of the building's façade.

  • 7-chamber frame profiles with an installation depth of 82 mm.
  • Advanced thermal insulation parameters.
  • Modern glazing packages made of 3mm thick glass.
  • Increased noise protection.
  • Highly efficient Warmatec thermal frames.*

* Non-standard option.

Technische specificatie
  • Unieke ref.OKNOPLAST_Winergetic_Premium_Window_Fixed_Frame
  • ProductfamilieWindows (PVC)
  • ProductgroepWINERGETIC
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPVC
  • Secundair materiaalGlas
  • Ontworpen inPolen
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectRamen - Vaste frames
  • IFC-classificatieWindow
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • Uniclass 2015-codeEF_25_30
  • Uniclass 2015-beschrijvingDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitelWindows
  • OmniClass-nummer23-17 13 00
  • OmniClass-titelWindows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows

Beschikbaarheid regio

Europa Noord Amerika