Open Entrances - Revolving Door 4 DividersOpen Entrances - Revolving Door 4 DividersOpen Entrances - Revolving Door 4 Dividers
Vorige afbeeldingen bekijken
Volgende afbeeldingen bekijken

Open Entrances - Revolving Door 4 Dividers

Open Entrances' oversized (tall) revolving doors are produced under the same philosophy as its curved drum sliders, promoting clean lines and simplicity. The diligence in performing and investing in research and development, means a constant review of materials and products that can assist in further streamlining solutions and removing unsightly items on show.

As our Revolving Doors are custom built there are fewer constraints on diameter and height. Our oversized glass revolving doors offer dramatic architectural appeal and comes in a wide selection of revolving door wing configurations, revolving door glazing options, revolving door sensors and revolving door security features.

Specificatie
  • • Overall Length: x ≤ 3000
    • Overall Height: x ≤ 4300
    • Category: Ss_25_30_20_32
    • Duration Unit: Years
    • Expected Life: 25 (subject to maintenance)
    • Finish: Frame colours: RAL 9005, RAL 7021, RAL 7031
    • Material: Clear heat strengthened glass laminate + aluminium and steel frame
    • Name: Glass Aftercare - Revolving Door 3 Dividers
    • Nominal Height: 2,275
    • Nominal Length: 3600
    • Warranty Description: Please contact manufacturer for details
    • Warranty Duration Labour: Please contact manufacturer for details
    • Warranty Duration Parts: Please contact manufacturer for details
    • Warranty Duration Unit: Please contact manufacturer for details
Technische specificatie
  • Unieke ref.Open-Entrances-Revolving-Door-4-Dividers
  • ProductfamilieAutomatic Doors
  • ProductgroepRevolving Doors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-06-14
  • Editienummer1
  • Breedte (mm)4300
  • Diepte (mm)3000
Gerelateerd
  • HoofdmateriaalGlas
  • Secundair materiaalAluminium
  • Ontworpen inVerenigd Koninkrijk
  • Gefabriceerd inVerenigd Koninkrijk
Classificatie
  • Categorie BIMobjectDeuren - Tourniquet
  • IFC-classificatiedeur
  • UNSPSC-naamRevolving doors
  • UNSPSC-code30171509
  • Uniclass 1.4-codeL41112
  • Uniclass 1.4-beschrijvingRevolving
  • Uniclass 2.0-codePR-59-23-04
  • Uniclass 2.0-beschrijvingAutomatic Revolving Doorsets
  • Uniclass 2015-codePr_30_59_24_04
  • Uniclass 2015-beschrijvingAutomatic revolving doorsets
  • NBS-referentiecode59-23-04
  • NBS-referentiebeschrijvingAutomatic Revolving Doorsets
  • CSI MasterFormat 2014 Code08 42 33
  • CSI MasterFormat 2014 TitelRevolving Door Entrances
  • OmniClass-nummer23-13 33 21 11 13
  • CSI UniFormat II-codeB2030
  • CSI UniFormat II-titelExterior Doors

Beschikbaarheid regio

Europe
Verenigd Koninkrijk
Ierland