Publiceer je producten
FD-1 Floor Drain with Grate and Plug
Orion

FD-1 Floor Drain with Grate and Plug

Orion FD-1 corrosion resistant floor drain manufactured from fire retardant polypropylene material conforming to ASTM D4101.

Grate (load rated to 10,000 lbs.), plug, and cover manufactured from fiber-filled polypropylene for strength and durability.

Orion FD-1 corrosion resistant floor drain manufactured from PVDF material conforming to ASTM D3222. Grate (load rated to 10,000 lbs.), plug, and cover manufactured from fiber-filled polypropylene for strength and durability.

Note: Funnel replaces plug in FD-1 grate.


Technische specificatie
  • Unieke ref.floor-drain-grate-plug-fd-1
  • ProductfamiliePipework Fittings
  • ProductgroepBlueline® No-Hub and Rionfuse Chemical Waste Systems
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPolypopyleen
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Buizen
  • IFC-classificatiePipe Fitting
  • Uniclass 2015-codeAc_10_40_63
  • Uniclass 2015-beschrijvingPipe fitting
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings