Publiceer je producten
Wilderness Corner Fireplace (LS/RS) 25H
Ortal

Wilderness Corner Fireplace (LS/RS) 25H

Ortal has introduced The Wilderness Collection, with an ultra-realistic gas fireplace that is unlike anything in the industry. With its exclusive, patent-pending Firelog Technology, Ortal makes it possible to enjoy the experience of a wood-burning fire with a taller more realistic flame, but with all the innovations and options found in its other luxury gas fireplaces. Available with Dark or Chopped Wood Logs. Patent Pending 62/797.279

Advantages & Benefits

  • PASSIVE COOL WALL TECHNOLOGY - Hang Your TV or Artwork Right Above The Fireplace
  • HEAT BARRIER SOLUTIONS - Double Glass or Screen for a safe yet clean look
  • POWER VENT SYSTEM - Freedom to design without limitations
  • LIGHTING - Internal lighting for dramatic effect
  • DIRECT VENT - A co-axial flue and sealed glass front
  • EFFICIENCY - Unique burner design to ensure clean usage of gas
  • HEAT CONTROL SYSTEM - Transfer the heat to another room or outdoors
Specificatie
  • Viewing Area 26-15/16" x 23-13/16"
    Weight Double Glass 347 lbs
    Gas Type LPG, NG
    LPG BTU Output/LPG Efficiency 27,645/80.40%
    NG BTU Output/NG Efficiency 32,678/79.70%
    Vent 5X8 Co-Axial Direct Vent Pipe (5-inch Interior, 8-inch Exterior)
    Heat Barrier Double Glass
    Interiors Black Reflective Glass, Standard Matte
    Log Sets Dark Brown, Chopped Wood, Short Driftwood
    Controls Remote, WiFi, Wall Switch
Technische specificatie
  • Unieke ref.fireplaces_wilderness-corner-25h
  • ProductfamilieFireplaces
  • ProductgroepWilderness Corner
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-10-21
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Open haarden
  • IFC-classificatieRuimteverwarmer
  • ETIM-codeEC000389
  • ETIM-naamAdditional heating
  • UNSPSC-naamSpace heaters
  • UNSPSC-code40101819
  • Uniclass 2015-codeTE_70_10_20_80
  • Uniclass 2015-beschrijvingSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitelFireplaces and Stoves
  • OmniClass-nummer23-19 17 00
  • OmniClass-titelFireplaces
  • CSI UniFormat II-codeD3090
  • CSI UniFormat II-titelOther HVAC Systems & Equipment