Publiceer je producten
Compact Edge Cabinet

Compact Edge Cabinet


The Compact Edge Cabinet (CEC) series wall-mount cabinet offer a unique versatile solution for edge computing, purpose built for equipment and application advancements all in a small form factor. The low-profile design positions rack mount equipment vertically, while allowing access for upgrades, refreshes and adds/drops. The CEC series cabinet is capable of housing a complete network, including up to 4RU of traditional rack mount equipment.

Specificatie
    • Vertical Rack Mount: Enables low-profile mounting allowing for easy installation, access, and maintenance.
    • Maximize space with two pairs of 4 RU rails for mounting network, auxiliary, power, and panel equipment. Includes one Pivoting Panel Mounting Bracket Kit to improve rear access and free vertical space. (Additional kits sold separately - CECPPM1RU.)
    • PCI Compliance: User access is controlled by an integrated swing handle with lock.
    • Certified Load Rating per UL2416: 135 lbs total (125 lbs per pair of mounting rails and 10 lbs on the door)
Technische specificatie
  • Unieke ref.CECWM4RUPD-M
  • ProductfamilieDistribution Devices
  • ProductgroepRacks, Cabinets, and Physical Support
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-08-10
  • Editienummer1
  • Hoogte (inch)26.64
  • Breedte (inch)23.25
  • Diepte (inch)7.91
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Communicatie