Publiceer je producten
Q-Series Vertical Manager, 7' H X 12" Wide, Double Sided
Q-Series Vertical Manager, 7' H X 12" Wide, Double Sided
Q-Series Vertical Manager, 7' H X 12" Wide, Double Sided
Q-Series Vertical Manager, 7' H X 12" Wide, Double Sided

    Q-Series Vertical Manager, 7' H X 12" Wide, Double Sided

    Q-Series Vertical Manager is simple and fast to assembly, and is even easier to mount to the Legrand Standard EIA Rack and Mighty Mo 6 Enhanced System. Assembly and installation is a one person job with the lightweight and modular manager components.

    • Snap fit tool-less assembly
    • Lightweight plastic assembly
    • Rugged yet flexible fingers for individual RU cable management
    • 4", 6", 10" and 12" widths
    • 6', 7', and 8' heights
    • Cable management rear wire cage frame
    • Optional rear mount cable rings
    • Optional patented bend limiting/cable retention clips for RU fingers
    • Mounts to Standard EIA 2 and 4 Post Racks
    • Mounts to Mighty Mo 6 Enhanced Rack

    Specificatie
    • GENERAL INFO
      Available Internationally: Yes
      Color: Black
      Product Series: Q-Series
      Type: Vertical Manager

      ASSEMBLY/INSTALLATION INFORMATION
      Assembly Required: Yes

      LISTING AGENCIES/THIRD PARTY CERTIFICATIONS
      RoHS: Yes

      CONSTRUCTION INFORMATION
      Component 2:
      Material 1: ABS plastic

      Rack Units: 45

      COUNTRY OF ORIGIN
      Country Of Origin: UNITED STATES OF AMERICA


    Technische specificatie
    • Unieke ref.QVMD712
    • ProductfamilieCommunication and Data Processing Equipment
    • ProductgroepRacks, Cabinets, and Physical Support
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-07-08
    • Editienummer1
    • Hoogte (inch)84
    • Breedte (inch)12
    • Diepte (inch)17.5
    Gerelateerd
    • HoofdmateriaalABS
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • UNSPSC-naamElectrical cable and accessories
    • UNSPSC-code261216
    • Uniclass 2015-codePr_65_70_11
    • Uniclass 2015-beschrijvingCable management and accessories
    • CSI MasterFormat 2014 Code33 82 00
    • CSI MasterFormat 2014 TitelCommunications Distribution
    • OmniClass-nummer23-19 15 00
    • OmniClass-titelCommunication Specialties