Publiceer je producten
Aluminum Glass Doors - 521
Aluminum Glass Doors - 521

    Aluminum Glass Doors - 521

    Aluminum Glass Door model 521 is a sectional aluminum door a​ppropriate for environments where maximum light infiltration and/or visual access is required. Designed to fit openings up to 26'2" (7976 mm) wide and 20'1" (6121 mm) high, the Model 521 features a wide, 2-11/16" (68 mm) center stile, 3-3/4" (95 mm) or 4-1/2" (114 mm) bottom rail, based on door size.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specificatie
    • Standard Features

      Standard max width: 26'2" (7976 mm)

      Standard max height: 20'1" (6121 mm)

      Panel thickness: 1 3/4" (45 mm)

      Material: 6063-T6 aluminum

      Standard finish: 204R-1 clear anodized (painted white at no charge)

      Center stile width: 2 11/16" (68 mm)

      End stile width: 3 5/16" (84 mm)

      Top rail width: 2 3/8" (60 mm)or 3 3/4" (95 mm)

      Top intermediate rail width: 2 1/8" (54 mm)

      Bottom intermediate rail width: 1 19/32" (40 mm)

      Bottom rail width: 3 3/4" (95 mm) or 4 1/2" (114 mm)

      Weatherseals: Bottom, flexible PVC

      Standard springs: 10,000 cycle

      Track: 2” (51mm)

      Mounting: Angle

      Operation: Manual pull rope ​

      Hinges and fixtures: Galvanized steel ​

      Lock: Galvanized, interior-mounted single unit ​​

      Warranty: 1 year limited

      ​​Door Options

      • Electric operator or chain hoist
      • Bottom sensing edge
      • 3" track
      • Bracket mounting (not available on full vertical door tracks)
      • Exhaust ports
      • Polyurethane insulation available in the rails and stiles
      • - R-value up to 4.1 depending on glazing choice
      • Higher-cycle springs in 25k, 50k, 75k, 100k cycle
      • Four-section pass door
      • Wind load options available
      • Finish options:
      • - Bronze anodized
        - Select from 197 standard powder coat colors or colored to match specification

      Window Glazing Options:

      • 1⁄8" (3 mm) DSB
      • 1⁄8" (3 mm) or 1⁄4" (6 mm) acrylic
      • 1⁄8" (3 mm) or 1⁄4" (6 mm) tempered
      • 1⁄8" (3 mm) or 1⁄4" (6 mm) clear polycarbonate
      • 1/4" (6 mm) and 3/8" (10 mm) multi-wall polycarbonate
      • 1⁄4" (6 mm) wire glass
      • 1⁄2" (12 mm) insulated glass
    Technische specificatie
    • Unieke ref.aluminum-glass-doors-521
    • ProductfamilieCommercial Doors
    • ProductgroepSectional Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-12-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectDeuren - Industriële deur
    • IFC-classificatiedeur
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitelSectional Doors
    • OmniClass-nummer23-17 11 13 25 13
    • OmniClass-titelSectional Overhead Metal Doors