Publiceer je producten
Counter Doors - 651
Counter Doors - 651

    Counter Doors - 651

    ​​​​​​​​​​​​​Distinguished by their No. 4 stainless steel curtain finish, Model 651 rolling counter doors are designed to fit openings to 20' wide and 9' high. These doors are ideal for a host of small-opening applications where security is important and non-rated door is appropriate. Common applications include concession areas, cafeterias, pharmacies, parts-storage areas and ticket windows.​​​​​​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specificatie
    • ​​​​Door Options

      • Crank or electric operation
      • Vision lites
      • Perforated slats
      • Fenestrated slats with uniformly spaced openings of 5/8" x 3" (16 mm x 76 mm)
      • Guides: 11-gauge roll-formed steel guides
      • Cylinder lock ​​
    Technische specificatie
    • Unieke ref.counter-doors-651
    • ProductfamilieCommercial Doors
    • ProductgroepRolling Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-12-13
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectDeuren - Industriële deur
    • IFC-classificatiedeur
    • CSI MasterFormat 2014 Code08 33 13
    • CSI MasterFormat 2014 TitelCoiling Counter Doors
    • OmniClass-nummer23-17 11 13 25 11
    • OmniClass-titelRoller Shutter Overhead Metal Doors