Publiceer je producten
Rolling Steel Service Doors - 600​
Rolling Steel Service Doors - 600​

    Rolling Steel Service Doors - 600​

    Coil-Away™ Model 600 ​​​​​

    This rolling steel service door is an ideal choice where economy and functionality are important. The Model 600 door comes standard with bottom weatherseal; wind load, chain hoist or motor operation and hood options are available to expand its uses in a variety of light commercial applications.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specificatie
    • Door Options

      • Chain hoist
      • Electric operator
      • Bottom sensing edge
      • Hood
      • Wind load package
      • Galvanized steel endlocks
      • Between-jambs mounting
      • PowderGuard® finish offers full spectrum of approximately 200 colors as well as color-matching to specification
    Technische specificatie
    • Unieke ref.rolling-steel-service-doors-600
    • ProductfamilieCommercial Doors
    • ProductgroepRolling Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-12-13
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectDeuren - Industriële deur
    • IFC-classificatiedeur
    • CSI MasterFormat 2014 Code08 33 23
    • CSI MasterFormat 2014 TitelOverhead Coiling Doors
    • OmniClass-nummer23-17 11 13 25
    • OmniClass-titelOverhead Metal Doors