System S 22 is a suspended metal ceiling system which impresses through hidden installation and an elegant appearance. Because the special edge formations and the use of clip-in profiles, the metal tiles hide the entire grid. All full tiles can be swung down. Due to the large number of different types of tiles, these tiles satisfy the highest requirements in regards to room acoustics, design and hygiene.
The tiles are made of galvanized sheet metal and are 0.6 mm thick. The borders are equipped with clamping cams and bevelled in standard dimensions all around. Various perforations are available for the surface of the tiles. The grid consists of galvanized sheet metal. It can be installed in suspended condition as well as directly. In order to achieve the specified properties, only components by OWA may be used.