Owens Corning® FOAMULAR® & FOAMULAR® NGX™ 400/600/1000 are high-strength Extruded Polystyrene (XPS) insulation products designed for use in engineered applications requiring additional loadbearing capability, such as under slab, concrete floors, foundations, roadways and rail beds, plaza and parking decks, and cold storage installations.
FOAMULAR® & FOAMULAR® NGX™ 400/600/1000 can also be used in tapered insulation systems when higher compressive strength is needed. FOAMULAR® NGX™ 400/600/1000 contains the additional benefit of being manufactured with a blowing agent formulation that delivers a 90% reduction to Global Warming Potential (100 years), including the complete elimination of HFC 134a.
Beschikbaarheid regio
| Noord Amerika |
|---|
Amerikaanse Maagdeneilanden |
Anguilla |
Antigua en Barbuda |
Aruba |
Bahama's |
Barbados |
Belize |
Bermuda |
Britse Maagdeneilanden |
Caribisch Nederland |
Costa Rica |
Cuba |
Curaçao |
Dominica |
Dominicaanse Republiek |
El Salvador |
Grenada |
Groenland |
Guadeloupe |
Guatemala |
Haïti |
Honduras |
Jamaica |
Kaaimaneilanden |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Porto Rico |
Saint Kitts en Nevis |
Saint Martin |
Saint Vincent en de Grenadines |
Saint-Barthélemy |
Saint-Pierre en Miquelon |
SaintLucia |
Sint Maarten |
Trinidad en Tobago |
Turks- en Caicoseilanden |
Verenigde Staten |