Publiceer je producten
Semi-Private Aluminum Plank

Semi-Private Aluminum Plank

Semi-Private Aluminum Plank: 1"x5" aluminum planks with custom spacing and visibility. Semi-Private Composite Plank: 1"x5.5" composite planks with custom spacing and visibility. Semi-Private Vinyl Plank: 1"x6" vinyl planks with custom spacing and visibility. Semi-Private Composite Plank: 1"x5.5" composite planks with custom spacing and visibility. Semi-Private Vinyl Plank: 1"x6" vinyl planks with custom spacing and visibility.
Specificatie
  • Infill Material: Aluminum, Composite, Vinyl Panel Direction: Horizontal, Vertical Infill Material: Choose an optionAluminumCompositeVinyl Panel Direction: Choose an optionHorizontalVerticalClear
Technische specificatie
  • Unieke ref.semi-private-aluminum-plank
  • ProductfamilieGround Screen Infills
  • ProductgroepSemi-Private & Alternating Infills
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-02-25
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalAluminium
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectTuinaanleg - Hekwerk
  • Uniclass 2015-codePr_30_59_48
  • Uniclass 2015-beschrijvingLouvres and components
  • CSI MasterFormat 2014 Code07 42 13
  • CSI MasterFormat 2014 TitelMetal Wall Panels
  • OmniClass-nummer23-15 13 19 11
  • OmniClass-titelMetal Wall Panels