Publiceer je producten
T&G Aluminum Solid Horizontal Planks

T&G Aluminum Solid Horizontal Planks

T&G Aluminum Solid Horizontal Planks: 1"x6" aluminum tongue and groove interlocked planks. Composite Solid Horizontal Planks: 1"x5.5" composite planks, 100% privacy T&G Vinyl Solid Horizontal Planks: 1"x6" vinyl tongue and groove interlocked planks. Join Our Mailing ListBe the first to know about NEW products, free resources, & latest news. Unsubscribe at anytime.
Specificatie
  • Infill Material: Aluminum, Composite, Vinyl Panel Direction: Horizontal, Vertical Infill Material: Choose an optionAluminumCompositeVinyl Panel Direction: Choose an optionHorizontalVerticalClear
Technische specificatie
  • Unieke ref.t-g-aluminum-solid-horizontal-planks
  • ProductfamilieGround Screen Infills
  • ProductgroepSolid Infills
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-02-25
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalAluminium
Classificatie
  • Categorie BIMobjectTuinaanleg - Hekwerk
  • Uniclass 2015-codePr_30_59_48
  • Uniclass 2015-beschrijvingLouvres and components
  • CSI MasterFormat 2014 Code07 42 13
  • CSI MasterFormat 2014 TitelMetal Wall Panels
  • OmniClass-nummer23-15 13 19 11
  • OmniClass-titelMetal Wall Panels