Publiceer je producten
Dryer Exhaust Duct Power Ventilator - VTX-DEDPV UL705
Dryer Exhaust Duct Power Ventilator - VTX-DEDPV UL705

    Dryer Exhaust Duct Power Ventilator - VTX-DEDPV UL705

    PROTECT YOUR HOME TODAY

    As laundry rooms move to morecentralized location in the home, longer and morecomplicated dryer duct runs are needed. Long andcomplex duct runs create a rise in static pressureresulting in a built of lint that can lead to a housefire.

    Four mounting clamps and two cleanouts come with the product for ease of installation. An integrated thermal fuse is built into the all DEDPVs as a safety device and will de-energize the fan in the event of abnormal exhaust temperatures.

    PRODUCT DETAILS

    The VTX-DEDPV is a UL705 rated exhaust fan that includes an integrated pressure sensor, and a wall-mounted indicator panel with 50ft of cable. In the event of a problem, the LED panel will inform the homeowner of the nature of the problem.

    KEY FEATURES

    • LED indicator panel for operation status
    • Reduce drying times and energy consumption
    • Certified to UL 705 dryer exhaust duct power ventilator suitable for gas & electric dryers
    • All metal housing with a powder coat finish ensuring long lasting rust protection
    • Automatically energizes when the dryer begins to operate No user interaction necessary
    Technische specificatie
    • Unieke ref.dryer-exhaust-duct-power-ventilator-vtx-dedpv
    • ProductfamilieHome and Building Solutions
    • ProductgroepVentilation & Indoor Air Quality / Atmosphere Dryer Exhaust Solutions
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-12-20
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie
    • IFC-classificatieVentilator
    • ETIM-codeEC000532
    • ETIM-naamFan
    • Uniclass 2015-codePr_65_67_29
    • Uniclass 2015-beschrijvingFans
    • CSI MasterFormat 2014 Code43 11 00
    • CSI MasterFormat 2014 TitelGas Fans, Blowers, Pumps and Boosters
    • OmniClass-nummer23-33 31 19
    • OmniClass-titelFans