Publiceer je producten
WhisperGreen® Select - Fan with Light Models, SmartFlow™, 110-130-150 CFM

WhisperGreen® Select - Fan with Light Models, SmartFlow™, 110-130-150 CFM

WhisperCeiling® DC Precision Spot Ventilation Fan with a built-in Pick-A-Flow® speed selector switch allows you to select your required airflow (110-130-150 CFM). The fan features an ECM Motor with SmartFlow® technology and a Flex-Z Fast® installation bracket. It can be used to comply with the latest codes and standards. This fan is perfect for bathroom ventilation.

Specificatie
  • Key Features

    • Revolutionary ECM motor with SmartFlow™ technology for optimum CFM output
    • • Pick-A-Flow® Speed Selector – one fan, you choose the CFM (110, 130, 150 CFM)
    • Flex-Z Fast bracket provides flexible, fast & trouble-free installation, even from below the ceiling
    • Elegant grille design compliments the aesthetics of any bathroom
Technische specificatie
  • Unieke ref.whispergreen-select--fan-with-light-models-smartflow-110130150-cfm
  • ProductfamilieVentilation
  • ProductgroepFans
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-11-21
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie
  • ETIM-codeEC000532
  • ETIM-naamFan
  • Uniclass 2015-codePr_65_67_29
  • Uniclass 2015-beschrijvingFans
  • CSI MasterFormat 2014 Code11 30 34
  • CSI MasterFormat 2014 TitelResidential Ceiling Fans
  • OmniClass-nummer23-33 31 19
  • OmniClass-titelFans