Publiceer je producten
24 x 4 FiberRunner Brackets - FR24TBE12
Panduit

24 x 4 FiberRunner Brackets - FR24TBE12

Used to support the 24x4 system by spanning two 1/2" existing threaded rod drops. Can be installed from above or below. Bracket is secured to each threaded rod with two split nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps.

    Specificatie
    • Specifications
      Material - Steel
      Color - Black
      Overall Length (In.) - 32
      Overall Length (mm) - 812.8
      Overall Width (In.) - 3.9
      Overall Width (mm) - 99
      Overall Height (In.) - 0.86
      Overall Height (mm) - 21.8
      Compatible Threaded Rod Size (In.) - 1/2"
      For Threaded Rod Size - 1/2"
      Series Type - 24 x 4
      Overall Depth (mm) - 812.8
      RoHS Compliancy Status - Compliant
      Min. Order Qty. - 1

    Technische specificatie
    • Unieke ref.24x4-FiberRunner-Brackets-FR24TBE12
    • ProductfamilieElectrical
    • ProductgroepCable Trays and Horizontal Racks
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2011-02-07
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • Uniclass 2015-codePr_65_70_11_17
    • Uniclass 2015-beschrijvingCable trays
    • CSI MasterFormat 2014 Code27 05 36
    • CSI MasterFormat 2014 TitelCable Trays for Communications Systems
    • OmniClass-nummer23-37 11 13
    • OmniClass-titelCommunication Cable Trays
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL