Publiceer je producten
FiberRunner® Inside Vertical Right Angle - FRIVRA4X4YL
Panduit

FiberRunner® Inside Vertical Right Angle - FRIVRA4X4YL

Attaches to 4x4 channel and/or fittings to create a 90° upward angle from a straight horizontal run. Used with outside vertical 90° angle fitting FROVRA4X4YL to change level of a straight horizontal run. Includes split cover.

    Specificatie
    • Specifications
      Material - ABS
      Color - Yellow
      Overall Length (In.) - 8.6
      Overall Width (In.) - 5.5
      Overall Width (mm) - 140.9
      Overall Height (In.) - 5.1
      Overall Height (mm) - 130.8
      Bend Radius (In.) - NA
      Bend Radius (mm) - NA
      UL Listed - Yes
      Couplers Required - 2 pcs. (FRBC4X4BL)
      Series Type - 4 x 4 FiberRunner Fitting
      RoHS Compliancy Status - Compliant
      Min. Order Qty. - 1

    Technische specificatie
    • Unieke ref.fiberrunner-Inside-vertical-right-angle-FRIVRA4X4YL
    • ProductfamilieElectrical
    • ProductgroepCable Trays and Horizontal Racks
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2011-02-07
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • Uniclass 2015-codePr_65_70_11_17
    • Uniclass 2015-beschrijvingCable trays
    • CSI MasterFormat 2014 Code27 05 36
    • CSI MasterFormat 2014 TitelCable Trays for Communications Systems
    • OmniClass-nummer23-37 11 13
    • OmniClass-titelCommunication Cable Trays
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL