Publiceer je producten
FiberRunner® Four Way Cross - FRFWC24X4YL
Panduit

FiberRunner® Four Way Cross - FRFWC24X4YL

Attaches to 24x4 channel and/or fittings to create a horizontal four way cross intersection with two 24x4 exits. Accepts optional split cover FRFWCCV24YL.

Specificatie
  • Specifications
    Color - Yellow
    Overall Width (In.) - 35.7
    Overall Height (In.) - 4.48
    Material - ABS
    Couplers Required - (4 pcs.) FRBC24X4YL
    Cover Part Number - FRFWCCV24YL
    Fitting Type - Four Way Cross
    Series Type - 24 x 4 FiberRunner Fitting
    UL Listed - Yes
    RoHS Compliancy Status - Compliant
    Min. Order Qty. - 1

Technische specificatie
  • Unieke ref.fiberrunner-four-way-cross-FRFWC24X4YL
  • ProductfamilieElectrical
  • ProductgroepCable Trays and Horizontal Racks
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2011-02-07
  • Editienummer1
Gerelateerd
  • HoofdmateriaalABS
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • Uniclass 2015-codePr_65_70_11_17
  • Uniclass 2015-beschrijvingCable trays
  • CSI MasterFormat 2014 Code27 05 36
  • CSI MasterFormat 2014 TitelCable Trays for Communications Systems
  • OmniClass-nummer23-37 11 13
  • OmniClass-titelCommunication Cable Trays
  • CSI UniFormat II-codeD50
  • CSI UniFormat II-titelELECTRICAL