Publiceer je producten
FiberRunner® Horizontal Tee - FRT12X4W4YL
Panduit

FiberRunner® Horizontal Tee - FRT12X4W4YL

Attaches to 12x4 channel and/or fittings to create a 90° horizontal branch with a 4x4 exit from straight horizontal run. Accepts optional split cover FRTSC12W4YL.

Specificatie
  • Specifications
    Color - Yellow
    Overall Width (In.) - 17.61
    Overall Width (mm) - 447.3
    Overall Height (In.) - 4.22
    Overall Height (mm) - 107.3
    UL Listed - Yes
    Material - ABS
    Couplers Required - (2 pcs.) FRBC12X4YL (1 pc.) FRBC4X4YL
    Cover Part Number - FRTSC12W4YL
    Fitting Type - Horizontal Tee
    Series Type - 12 x 4 FiberRunner Fitting
    RoHS Compliancy Status - Compliant
    Min. Order Qty. - 1

Technische specificatie
  • Unieke ref.fiberrunner-horizontal-tee-FRT12X4W4YL
  • ProductfamilieElectrical
  • ProductgroepCable Trays and Horizontal Racks
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2011-02-07
  • Editienummer1
Gerelateerd
  • HoofdmateriaalABS
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • Uniclass 2015-codePr_65_70_11_17
  • Uniclass 2015-beschrijvingCable trays
  • CSI MasterFormat 2014 Code27 05 36
  • CSI MasterFormat 2014 TitelCable Trays for Communications Systems
  • OmniClass-nummer23-37 11 13
  • OmniClass-titelCommunication Cable Trays
  • CSI UniFormat II-codeD50
  • CSI UniFormat II-titelELECTRICAL