Publiceer je producten
Panduit Four-post Rack System - R4P
Panduit

Panduit Four-post Rack System - R4P

The premium Panduit Four-post Rack System combines the stability of a cabinet with the accessibility of an open rack to provide the user with maximum flexibility when designing a data-center network layout. Four steel vertical posts and adjustable front and rear mounting rails provide the required strength and flexibility needed to work with various types of active equipment. Steel, 45 RU, 30in deep, #12-24 Threaded Mounting Holes, Black, 1pc + hardware kit and paint piercing bonding kit

Specificatie
  • Material - Steel
    Mounting Bolt Method - Threaded
    Overall Width (In.) - 23.25
    Overall Width (mm) - 591
    Overall Depth (In.) - 30
    Overall Depth (mm) - 762
    Overall Height (In.) - 84
    Overall Height (mm) - 2134
    Number of Rack Units - 45
    Mounting Hole Thread Size - #12-24
    Static Load Capacity (lb) - 2500
    Color - Black
    Includes - (16) 3/8-16 x 1" hex bolt, (16) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (25) 12-24 x .5" slotted pan head steel screw
    Product Type - Four Post Rack
    Mount Method - Threaded
    Number of Rack Spaces - 45
    UL Listed - Yes
    Part Features - NA
    Load Capacity Lbs. - 2500
    RoHS Compliancy Status - Compliant
    Min. Order Qty. - 1
    UPC - 07498308904
    Std. Pkg. Qty. - 1
    Std. Pkg. Volume (cf) - 11.0195
    Std. Ctn. Qty. - 0
    Std. Ctn. Volume (cf) - 0.0000

Technische specificatie
  • Unieke ref.panduit-R4P
  • ProductfamilieElectronics
  • ProductgroepCommunication and Data Processing Equipment
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-06-04
  • Editienummer1
  • Hoogte (inch)84
  • Breedte (inch)23.25
  • Diepte (inch)30
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Communicatie
  • UNSPSC-naamData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC-code4322
  • Uniclass 2015-codePr_80_77_28_21
  • Uniclass 2015-beschrijvingData equipment cabinets
  • CSI MasterFormat 2014 Code26 05 36
  • CSI MasterFormat 2014 TitelCable Trays for Electrical Systems
  • OmniClass-nummer23-35 33 23 13
  • OmniClass-titelVertical Electrical Racks
  • CSI UniFormat II-codeD50
  • CSI UniFormat II-titelELECTRICAL