Publiceer je producten
Panduit Two-post Rack System - R2P79
Panduit

Panduit Two-post Rack System - R2P79

The Panduit Two-post Rack System provides a reliable foundation for mounting telecommunication and data center equipment. The modular rack can be used to manage high performance copper and fiber patch cables using Panduit horizontal and vertical cable managers and accessories, such as power outlet unit brackets. Aluminum, 42 RU, #12-24 Threaded Mounting Holes, Black, 1pc + hardware kit and paint piercing bonding kit.

Specificatie
  • Material - Aluminum
    Mounting Bolt Method - Threaded
    Overall Width (In.) - 20.3
    Overall Width (mm) - 516
    Overall Depth (In.) - 3
    Overall Depth (mm) - 76
    Overall Height (In.) - 79
    Overall Height (mm) - 2007
    Number of Rack Units - 42
    Mounting Hole Thread Size - #12-24
    Static Load Capacity (lb) - 1000
    Color - Black
    Includes - (12) 3/8-16 x 1" hex head cap screw, (12) 3/8-16 hex nuts, (24) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (24) 12-24 x .5" slotted pan head steel screws
    Product Type - Two Post Rack
    Number of Rack Spaces - 42
    UL Listed - Yes
    Part Features - Rails Numbered Bottom Up
    Load Capacity Lbs. - 1000
    RoHS Compliancy Status - Compliant
    Min. Order Qty. - 1
    UPC - 07498331325
    Std. Pkg. Qty. - 1
    Std. Pkg. Volume (cf) - 1.2415
    Std. Ctn. Qty. - 0
    Std. Ctn. Volume (cf) - 0.0000

Technische specificatie
  • Unieke ref.panduit-R2P79
  • ProductfamilieElectronics
  • ProductgroepCommunication and Data Processing Equipment
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-06-04
  • Editienummer1
  • Hoogte (inch)79
  • Breedte (inch)20.3
  • Diepte (inch)3
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Communicatie
  • UNSPSC-naamData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC-code4322
  • Uniclass 2015-codePr_80_77_28_21
  • Uniclass 2015-beschrijvingData equipment cabinets
  • CSI MasterFormat 2014 Code26 05 36
  • CSI MasterFormat 2014 TitelCable Trays for Electrical Systems
  • OmniClass-nummer23-35 33 23 13
  • OmniClass-titelVertical Electrical Racks
  • CSI UniFormat II-codeD50
  • CSI UniFormat II-titelELECTRICAL