Publiceer je producten
Patchrunner® 2 Vertical Cable Manager - PR2VFD08
Panduit

Patchrunner® 2 Vertical Cable Manager - PR2VFD08

The Panduit® Patchrunner® 2 Vertical Cable Manager combines high-density capability and versatility, freeing up valuable floor space. The fully pre-assembled manager lowers overall costs and sets the standard for the entire cable management industry. Single-sided, Steel, 45RU, Black, 1pc, Includes one full-length metal, dual-hinging, push-to-close door.

The vertical cable manager shall consist of a metal backbone with cable management fingers that align with EIA rack spacing. The fingers shall be molded out of plastic and provide integral bend radius control throughout the entire length. The backbone shall have pass through holes for front to back cabling, with the option to blank off with a plug.

The manager shall accept a metal, hinged, push-to-close door that can open to the right or left. The door support brackets shall be integrated into the manager with no assembly required. The manager shall accept plastic slack management spools that can be repositioned as required.

The vertical panel shall be able to manage all the cable on the rack without the aid of horizontal cable managers.

Specificatie
  • Key Features and Benefits

    NEW Improved door function “Push-to-close” door design allows for easy operation
    NEW Dual hinged doors are included Doors ship with managers, simplifying ordering process with less packaging waste
    NEW Integrated door brackets No brackets to install; faster installation while reducing labor costs
    NEW Color options Managers and doors are available in black and white
    NEW High Density with increased cable capacity Up to 17% more usable capacity over existing PRV Vertical Managers
    Curved fingers Support cables as they transition to vertical pathway eliminating need for horizontal managers
    Individual fingers Aligns with rack spaces to simplify cable routing changes
    Integral bend radius control Maintains cable bend radius ensuring network performance and system reliability
    Optional snap on vertical retainers Can be placed on fingers to help retain cables in channel for improved cable management and appearance
    Optional slack management spools Organize and manage patch cord slack allowing for standardization of patch cord lengths

Technische specificatie
  • Unieke ref.PR2VFD08
  • ProductfamilieElectronics
  • ProductgroepCommunication and Data Processing Equipment
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-05-06
  • Editienummer1
  • Hoogte (inch)83.88
  • Breedte (inch)6
  • Diepte (inch)12
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Communicatie
  • UNSPSC-naamData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC-code4322
  • Uniclass 2015-codePr_80_77_28_21
  • Uniclass 2015-beschrijvingData equipment cabinets
  • CSI MasterFormat 2014 Code26 05 36
  • CSI MasterFormat 2014 TitelCable Trays for Electrical Systems
  • OmniClass-nummer23-35 33 23 13
  • OmniClass-titelVertical Electrical Racks
  • CSI UniFormat II-codeD50
  • CSI UniFormat II-titelELECTRICAL