Publiceer je producten
ACC050 Extension Column Stabilizer Kit

ACC050 Extension Column Stabilizer Kit

The ACC050, Extension Column Stabilizer, can be used to reduce unwanted swaying for installations involving extension columns. Two supports are provided to attach to any standard Peerless-AV 1.9" OD extension column.

Features

  • For use with 1 1/2" schedule 40 extension columns
  • Reduces unwanted swaying that may occur with long or drop lengths
Specificatie
  • Product Specs

    • Color; Black
    • Security Features; Non-Security Hardware

    Package Specs

    • Shipping Weight; 2.8lb (1kg)
    • Ship Dimensions; 4 x 4 x 36" (101.6 x 101.6 x 914.4mm)
    • UPC Code; 735029208471

    Variant ID: 29193673506931

    Variant SKU: ACC050

    Type: Columns

Technische specificatie
  • Unieke ref.acc050
  • ProductfamilieAdditional Products
  • ProductgroepAccessories
  • TypeDocumentatie (alleen informatie)
  • Publicatiedatum2024-10-22
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Ondersteuningen voor audiovisuele apparatuur

Beschikbaarheid regio

Europa Noord Amerika