Publiceer je producten
Pemsaband® One Solid. Cable Tray
Pemsaband® One Solid. Cable Tray
    Pemsa

    Pemsaband® One Solid. Cable Tray

    Solid steel Tray of 35, 60, 85 and 100 mm height, in pre-galvanised or hot dip galvanised finishes with a safety edge. The Inducanal® tray is suitable for supporting and routing electrical cables of medium and light loads. Ease of assembly thanks to its Click system of fast coupling between lengths, saving on material and labour, and requiring only 2 bolts for coupling. There are a wide variety of sizes to choose from according to the needs of each installation.

    Specificatie
    • Click system for the easy assembly and joining of straight lengths without the need for any other accessories. 

      Profiled safety edge for cable protection. It also prevents possible cuts when handled by the installer.

      UL Certified in accordance with the requirements of NFPA 70 and NEMA VE 1-2009. Conforms to IEC 61537 and CE Conformity to Directive 2014/35 /EU.

      Wide variety of sizes, finishes and accessories to adapt to the requirements of each electrical installation.

      Support, management and distribution of cables in Electrical and/or telecommunications installations in: Civil Works, Tunnels, Car Parks, Public Buildings, Shopping Centres, Data Processing Centres, Infrastructures, Airports, Underground and Railway. Tertiary sector and industrial applications: Naval, Petrochemical, Textile, Chemical and Food. Indoor applications in the dry or in exterior atmospheres with wet environments according to the various finishes.

    Technische specificatie
    • Unieke ref.PemsabandOnesolid
    • ProductfamiliePemsaband, Perforated and Solid Cable Tray System
    • ProductgroepCable tray
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2020-08-26
    • Editienummer1
    • Diepte (mm)3000
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Secundair materiaalRoestvrij staal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieElektrisch circuit
    • ETIM-codeEC000047
    • ETIM-naamCable tray/wide span cable tray
    • UNSPSC-naamCable accessories
    • UNSPSC-code26121630
    • Uniclass 2015-codePr_65_70_11_17
    • Uniclass 2015-beschrijvingCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitelCable Trays for Electrical Systems
    • OmniClass-nummer23-35 33 19
    • OmniClass-titelElectrical Cable Trays
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution