Publiceer je producten
RPLUS Medium Duty Cantilever
RPLUS Medium Duty Cantilever
RPLUS Medium Duty Cantilever
RPLUS Medium Duty Cantilever
RPLUS Medium Duty Cantilever
    Pemsa

    RPLUS Medium Duty Cantilever

    Reinforced support with click system for the quick fixing of Rejiband® and Pemsaband® trays and Megaband® ladder for mounting on the wall, channel or ceiling mounted pendants. Recommended for heavy loads. Manufactured in steel, pre galvanised, hot dip galvanised, BLACK C8 finishes and stainless steels AISI 304 and AISI 316L. Available for widths of 100, 150, 200, 300, 400, 500 and 600 mm.

    Specificatie
    • - Click system allows fast connection of the wire mesh tray without the need of fixings. Greater economy and quick assembly.

      - Universal mounting system compatible with Rejiband® wire mesh trays, Pemsaband® sheet trays and Megaband® ladder. A single support for all trays and ladder. Reduction in the number of references.

      - Structural reinforcement, which reduces the twisting and increases the load capacity.

      - N Mark of Aenor, in accordance with IEC 61537 and CE conformity to Directive 2014/35 / EU. Fire resistance E90 according to DIN 4102-12.

      - Available in several finishes: hot dip galvanised, mineral organic BLACK C8 and stainless steel AISI 304 and AISI 316L.

    Technische specificatie
    • Unieke ref.RPLUS_Medium_Duty_Cantilever
    • ProductfamiliePemsa Support System
    • ProductgroepSupports and Brackets
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2020-08-26
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Secundair materiaalRoestvrij staal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieMechanical Fastener
    • ETIM-codeEC001003
    • ETIM-naamWall- and ceiling bracket for cable support system
    • CSI MasterFormat 2014 Code27 05 29
    • CSI MasterFormat 2014 TitelHangers and Supports for Communications Systems
    • OmniClass-nummer23-35 33 19
    • OmniClass-titelElectrical Cable Trays
    • CSI UniFormat II-codeD5090
    • CSI UniFormat II-titelOther Electrical Systems