Publiceer je producten
Rejiband® 35. Wire mesh trays
Rejiband® 35. Wire mesh trays
Rejiband® 35. Wire mesh trays
Rejiband® 35. Wire mesh trays
Rejiband® 35. Wire mesh trays
Rejiband® 35. Wire mesh trays
Rejiband® 35. Wire mesh trays
Rejiband® 35. Wire mesh trays
    Pemsa

    Rejiband® 35. Wire mesh trays

    2.1 van de 5 sterren2.1(8 reviews)

    Steel wire mesh tray with surface protection, or stainless steel AISI 304 or 316L, 35 mm high, with safety edge for support and management of cables. The Rejiband cable tray is made up of a mesh of electrowelded rods that provide high strength and elasticity. The ease of installation, thanks to its flexibility and its Click quick connect system requiring no screws for Rapide version, supports and accessories, saves on material and labour costs. Manufactured according to international standard IEC 61537. Its wide variety of sizes and finishes facilitates the most appropriate choice according to the needs of each installation.

    Specificatie
    • Flange height 35 available in widths of 60, 100, 150, 200, 300 and 400 mm with a wide range of accessories.

      Available in Electrogalvanised, Bichromate, BLACK C8 high resistance coating, Hot Dip Galvanised and also in Stainless steel 304 and 316L.

      High resistance, flexibility and adaptable to each project providing a saving of more than 30% in the installation.

      Rounded safety edge that prevents damage to the cables and harm to the installer.

      N Mark of Aenor, UL Certificate, Certificate IECC CB according to IEC 61537. E90 fire resistance (90 minutes, 1000°C) according to DIN 4102-12.

    Technische specificatie
    • Unieke ref.Rejiband-35
    • ProductfamilieRejiband, Wire mesh Tray System
    • ProductgroepCable tray
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2020-08-26
    • Editienummer1
    • Hoogte (mm)35
    • Diepte (mm)3000
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Secundair materiaalRoestvrij staal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieElektrisch circuit
    • ETIM-codeEC000853
    • ETIM-naamMesh cable tray
    • UNSPSC-naamCable accessories
    • UNSPSC-code26121630
    • Uniclass 2015-codePr_65_70_11_12
    • Uniclass 2015-beschrijvingCable baskets
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitelCable Trays for Electrical Systems
    • OmniClass-nummer23-35 33 19
    • OmniClass-titelElectrical Cable Trays
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution