Publiceer je producten
Flush/Reveal Soffit

Flush/Reveal Soffit

Features
  • Four profiles available
  • Perforation available for ventilation on aluminum only
  • Roll-formed to exact lengths
  • Matching “J” trim available
  • Flush panels now available with venting
  • 30-year non-prorated finish warranty
Petersen Aluminum offers superior design versatility for soffit applications by providing the Flush panel in a variety of gauges and widths. Both pre-formed profiles are effective solutions in soffit projects, and with the aluminum substrate can be ventilated for increased airflow capacity.


SOFFIT “J” CHANNEL
Petersen Aluminum can provide soffit “J” channel as trim to match any of our soffit panels. “J” Channel is available in lengths up to 12’ in matching colors.


FLUSH PANELS
The Flush panel and Reveal panel may be specified for use as soffit panels. They are roll-formed from .032 aluminum, .040 aluminum, 24 or 22 gauge steel and tension-leveled to ensure flatness. Stiffener beads can be added to the Flush panel for increased strength and aesthetics. Stiffener beads are recommended for longer panel lengths. One or two beads are available at no additional cost.


FLUSH VENTING
The Flush panels in aluminum are available ventilated. Consult the local factory for venting options.

Technische specificatie
  • Unieke ref.panel-pac-clad-flush-reveal-soffit
  • ProductfamilieSoffit Panels
  • ProductgroepSoffit panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2015-06-09
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing materials
  • UNSPSC-code301515
  • Uniclass 2015-codePr_25_93_72
  • Uniclass 2015-beschrijvingRoofing and cladding units
  • CSI MasterFormat 2014 Code07 40 00
  • CSI MasterFormat 2014 TitelRoofing and Siding Panels
  • OmniClass-nummer23-13 39 27
  • OmniClass-titelRoof Cladding