Publiceer je producten
Antico Mattone - Reconstructed brick facings
Antico Mattone - Reconstructed brick facings
Antico Mattone - Reconstructed brick facings
Antico Mattone - Reconstructed brick facings
Antico Mattone - Reconstructed brick facings
Antico Mattone - Reconstructed brick facings
Antico Mattone - Reconstructed brick facings
Antico Mattone - Reconstructed brick facings
Antico Mattone - Reconstructed brick facings
Antico Mattone - Reconstructed brick facings

    Antico Mattone - Reconstructed brick facings

    Inspired by clay bricks, whose artisan tradition has been preserved with dedication in convents and monasteries, Antico Mattone is a rustic brick which, with its linear and solid appearance, gives the image of material stability. In the past, bricks were obtained by firing at high temperatures and their proximity to the flame determined any colour variations typical of the different regions: the rosé of Umbria, the yellow of Marche, the red of Tuscany. This collection perfectly imitates all these nuances and adds white, so that to evoke Antico Mattone even in buildings with a contemporary design.

    Specificatie
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type ANTICO MATTONE, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls.

      For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand.

      Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand.

      For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.

    Technische specificatie
    • Unieke ref.pietredarredo-anticomattone-stone-brick
    • ProductfamiliePietre d'Arredo
    • ProductgroepBrick
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-09-25
    • Editienummer1
    • Hoogte (mm)55
    • Breedte (mm)250
    • Diepte (mm)30
    Gerelateerd
    • HoofdmateriaalBeton
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieOppervlak
    • UNSPSC-naamWall finishing materials
    • UNSPSC-code301615
    • Uniclass 2015-codeSs_25_20_85
    • Uniclass 2015-beschrijvingStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitelSimulated Stone Fabrications
    • OmniClass-nummer23-13 35 25 13
    • OmniClass-titelSimulated Stones
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes