Publiceer je producten
Kalos - Reconstructed stone facings
Kalos - Reconstructed stone facings
Kalos - Reconstructed stone facings
Kalos - Reconstructed stone facings
Kalos - Reconstructed stone facings
Kalos - Reconstructed stone facings
Kalos - Reconstructed stone facings
Kalos - Reconstructed stone facings
Kalos - Reconstructed stone facings
Kalos - Reconstructed stone facings

    Kalos - Reconstructed stone facings

    4.1 van de 5 sterren4.1(8 reviews)

    All the charm of wood in a cladding with strips combined in models reproducing the extraordinary variety of natural nuances. Kalos stands out for its irregular surfaces embellished with cracks and details that surprise eyes and touch, thus creating material, warm and welcoming atmospheres even within more contemporary environments. A respectful homage to nature and its elements, Kalos evokes tree-lined and shady landscapes that continuously change, from season to season.

    Specificatie
    • Cladding supply and laying in naturally reconstructed finishing elements, frost-proof, breathable, low-water absorption of type KALOS, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls. For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand.
    Technische specificatie
    • Unieke ref.pietredarredo-reconstructed-stone-facings
    • ProductfamiliePietre d'Arredo
    • ProductgroepWooden Effect
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-09-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalBeton
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieOppervlak
    • UNSPSC-naamWall finishing materials
    • UNSPSC-code301615
    • Uniclass 2015-codeSs_25_20_85
    • Uniclass 2015-beschrijvingStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitelSimulated Stone Fabrications
    • OmniClass-nummer23-13 35 25 13
    • OmniClass-titelSimulated Stones
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes