Publiceer je producten
Belmonte - Reconstructed stone facings
Belmonte - Reconstructed stone facings
Belmonte - Reconstructed stone facings
Belmonte - Reconstructed stone facings
Belmonte - Reconstructed stone facings
Belmonte - Reconstructed stone facings
Belmonte - Reconstructed stone facings
Belmonte - Reconstructed stone facings
Belmonte - Reconstructed stone facings

    Belmonte - Reconstructed stone facings

    Inspired by the villages of the hills of Piedmont, Belmonte shows itself with squared elements, having a regular cut and a smooth surface, characterised by nuances ranging from cream to pink to grey. A stone evoking the placid atmosphere of small villages lying on the hills, where the work of man humbly stands out against the gentle curves of nature, where the walls seem to observe passers-by as old sentinels and time is the only one passing unnoticed.


    COMPOSITION:

    - SANTIAGO terra: 20%
    - TEIDE terra: 20%
    - SANTIAGO grigio terra: 20%
    - TEIDE grigio terra: 20%
    - ARENAL marrone scuro: 10%
    - SANTIAGO grigio chiaro: 10%


    Specificatie
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type BELMONTE, ready-blend, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls.

      For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand.

      Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand.

      For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.

    Technische specificatie
    • Unieke ref.pietredarredo-stones-belmonte
    • ProductfamiliePietre d'Arredo
    • ProductgroepTradition
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-09-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalBeton
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieOppervlak
    • UNSPSC-naamWall finishing materials
    • UNSPSC-code301615
    • Uniclass 2015-codeSs_25_20_85
    • Uniclass 2015-beschrijvingStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitelSimulated Stone Fabrications
    • OmniClass-nummer23-13 35 25 13
    • OmniClass-titelSimulated Stones
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes