Publiceer je producten
Cervino - Reconstructed stone facings
Cervino - Reconstructed stone facings
Cervino - Reconstructed stone facings
Cervino - Reconstructed stone facings

    Cervino - Reconstructed stone facings

    Characterised by jagged surfaces and pointed and angular shapes, such as the summit from which it takes its name, the Mount Cervino, a majestic crest between Italy and Switzerland, this stone is inspired by Alpine construction, expression of austere poetics testifying to the complex relationship between man and high mountains. Cervino evokes landscapes populated by impervious peaks surrounding grassy pastures and silent valleys, animated by the everyday life of ancient men.

    Specificatie
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type CERVINO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls. For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand. Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand. For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.
    Technische specificatie
    • Unieke ref.pietredarredo-stones-cervino
    • ProductfamiliePietre d'Arredo
    • ProductgroepTradition
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-09-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalBeton
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieOppervlak
    • UNSPSC-naamWall finishing materials
    • UNSPSC-code301615
    • Uniclass 2015-codeSs_25_20_85
    • Uniclass 2015-beschrijvingStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitelSimulated Stone Fabrications
    • OmniClass-nummer23-13 35 25 13
    • OmniClass-titelSimulated Stones
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes