Publiceer je producten
Olkaria - Reconstructed stone facings
Olkaria - Reconstructed stone facings
Olkaria - Reconstructed stone facings
Olkaria - Reconstructed stone facings
Olkaria - Reconstructed stone facings
Olkaria - Reconstructed stone facings
Olkaria - Reconstructed stone facings
Olkaria - Reconstructed stone facings
Olkaria - Reconstructed stone facings
Olkaria - Reconstructed stone facings

    Olkaria - Reconstructed stone facings

    3.5 van de 5 sterren3.5(8 reviews)

    The Pietre d'Arredo finishing elements are made using special binding materials, natural lightweight aggregate, alongside colouring pigments that are highly resistant to UV rays and additives, which render the product incredibly resistant to atmospheric agents.

    WHY CHOOSE PIETRE D’ARREDO?
    The innovative manufacturing technique allows for minimum waste and the accurate definition of surfaces makes it a perfect substitute for natural stone, limiting extraction from the quarry, thus respecting and protecting the environment. It protects the building enclosure from weather conditions and fortifies thermal insulation systems, thus improving living comfort. It facilitates application because of its light weight.

    USES
    Identical, aesthetically speaking, to their natural counterparts, the Pietre d'Arredo finishing elements can be used for new projects as well as in the re-qualification of older buildings being restructured. As a result of their versatility, they can be used to clad both internal and external walls, retaining walls, columns, fireplaces, wainscoting, etc.

    Specificatie
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type OLKARIA, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls. For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand. Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand. For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.
    Technische specificatie
    • Unieke ref.pietredarredo-stones-olkaria
    • ProductfamiliePietre d'Arredo
    • ProductgroepTradition
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-09-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalBeton
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieOppervlak
    • UNSPSC-naamWall finishing materials
    • UNSPSC-code301615
    • Uniclass 2015-codeSs_25_20_85
    • Uniclass 2015-beschrijvingStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitelSimulated Stone Fabrications
    • OmniClass-nummer23-13 35 25 13
    • OmniClass-titelSimulated Stones
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië