Publiceer je producten
Sasso di fiume - Reconstructed stone facings
Sasso di fiume - Reconstructed stone facings
Sasso di fiume - Reconstructed stone facings
Sasso di fiume - Reconstructed stone facings
Sasso di fiume - Reconstructed stone facings

    Sasso di fiume - Reconstructed stone facings

    4.6 van de 5 sterren4.6(5 reviews)

    Round and smooth, Sasso di Fiume is inspired by the walls of specific rural centres and evokes the quietness surrounding the banks of streams on summer days, which are immersed in a fluid reality that flows in harmony with time and space. This stone evokes images of river and lake landscapes: a tribute to the dynamism of nature and to water’s shaping ability that moulds the whole world by simply crossing it.

    Specificatie
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type SASSO DI FIUME, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls. For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand. Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand. For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.
    Technische specificatie
    • Unieke ref.pietredarredo-stones-sasso-di-fiume
    • ProductfamiliePietre d'Arredo
    • ProductgroepTradition
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-09-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalBeton
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieOppervlak
    • UNSPSC-naamWall finishing materials
    • UNSPSC-code301615
    • Uniclass 2015-codeSs_25_20_85
    • Uniclass 2015-beschrijvingStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitelSimulated Stone Fabrications
    • OmniClass-nummer23-13 35 25 13
    • OmniClass-titelSimulated Stones
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië