Publiceer je producten
4.6.2 CEILINGS - board width 1200 mm NEO suspended
4.6.2 CEILINGS - board width 1200 mm NEO suspended
4.6.2 CEILINGS - board width 1200 mm NEO suspended
4.6.2 CEILINGS - board width 1200 mm NEO suspended
    Pladur

    4.6.2 CEILINGS - board width 1200 mm NEO suspended

    Ceiling consisting of a twin frame made from profiles installed at the same level. The primary frame of Pladur® NEO P profiles, suspended from the base structure using Pladur® NEO hanger clips and Ø 6 mm threaded rods supported on Pladur® NEO CP profiles at the perimeter. The secondary frame of Pladur® NEO S profiles assembled perpendicularly using clip joints to attach them to the primary frame in the punched core and attached to the Pladur® NEO CP perimeter profiles using Pladur® MM screws. One or two Pladur® (N, H1, F or OMNIA) board are screwed perpendicularly to the primary frame. Commensurate amounts of Pladur® materials: screws, compounds, joint tape, resilient joints, etc. Completely finished with Quality Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Justified by Technical Conformity TC-087066 certificate.

    Specificatie
    • Continuous suspended ceilings for indoor rooms providing acoustic insulation and fire resistance. They are easier to install and provide greater consistency due to the twin frames laid out crosswise to each other. In areas with medium moisture levels, Pladur® H1 or Pladur® OMNIA boards with secondary frame spacing every 400 mm should be installed.
    Technische specificatie
    • Unieke ref.pladur_4_tec_4_62
    • Productfamilie4. Techos PLADUR®
    • Productgroep4.6. NEO
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-07-31
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGips
    • Secundair materiaalPleister
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • IFC-classificatiePlafond
    • Uniclass 2015-codeSs_30_25
    • Uniclass 2015-beschrijvingCeiling and soffit systems
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels