Publiceer je producten
ABS brandveiligheid & aspiratiesysteem
ABS brandveiligheid & aspiratiesysteem
ABS brandveiligheid & aspiratiesysteem
ABS brandveiligheid & aspiratiesysteem
    Plimat

    ABS brandveiligheid & aspiratiesysteem

    ABS Aspirating/Fire Safety System

    ABS (Acrylonitrile Butadiene Styrene) is a high-performance thermoplastic material characterized by excellent chemical resistance, high impact strength, and reliable performance across a broad temperature range down to -40°C. Its lightweight composition and ease of solvent welding ensure secure, leak-free joints suitable for fire detection and aspirating applications.

    The material’s smooth internal surface minimizes frictional losses, supporting consistent airflow and accurate sampling within fire safety systems. ABS components are supplied in standard Red, White, and Mid Grey colors for clear identification and system coordination.

    Specificatie
    • Material: Acrylonitrile Butadiene Styrene (ABS) – homogeneous, high-impact thermoplastic.

      Temperature Range: -40°C to +70°C

      Color Options: Red & White

      Standards and Approvals:

      • Quality management system certified to EN ISO 9001
      • Tested and approved by LPCB in accordance with EN 54-20 Clause 5.7 and EN 61386-1 Class 1131
      • LPCB Test Report: No. TE250773

      Product Compliance:

      • Fittings (inch): BS 5391 Part 1, EN 1452 Part 3, EN 54-20 Clause 5.7, EN 61386-1 Class 1131
      • Fittings (metric): DIN 8063, Kiwa 549, ISO 727
      • Pipes: BS 5391, EN 61386-1 Class 1131
      • Adhesive: BS 4346 Part 3
    Technische specificatie
    • Unieke ref.abs-red-white-fire-detection-aspirating-pipework-system-plimat
    • ProductfamilieRed ABS Fire Detection Aspirating Pipework System
    • ProductgroepPipe Fittings | Fire Safety | Aspirating System
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2025-10-24
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalABS
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectBrandwerende producten - Sproeisystemen
    • IFC-classificatiePipe Segment
    • ETIM-codeEG000056
    • ETIM-naamFire protection systems
    • Uniclass 2015-codeSs_75_50_28_29
    • Uniclass 2015-beschrijvingFire detection and alarm systems
    • CSI MasterFormat 2014 Code21 00 00
    • CSI MasterFormat 2014 TitelFire Suppression
    • OmniClass-nummer23-29 33 00
    • OmniClass-titelFire Suppression System Components