Publiceer je producten
1500 Series - Sliding - Triple Operating Even XOX
Ply Gem

1500 Series - Sliding - Triple Operating Even XOX

4.0 van de 5 sterren4.0(9 reviews)

1500 Series Windows

NEW CONSTRUCTION — VINYL

Trust 1500 vinyl windows to deliver all the benefits of durable, low-maintenance vinyl with stylish options, helpful features and energy-efficient glass packages.

1500 Sliding Window

Smooth Operation. Sash glide smoothly on wide brass rollers.

Fingertip Convenience. Dual pull/push rails provide easy access to slide the sash.

Weather-resistant. Sash interlock provides a tight seal against rain and wind.

Reliable Safeguard. Enhanced security cam locks meet AAMA forced entry requirements. ADA-accessible and auto-lock options also available.

Easy Cleaning. Operable sash can be removed for cleaning.

Technische specificatie
  • Unieke ref.1500_series-triple-operating-even-xox
  • ProductfamilieWindows
  • Productgroep1500 Vinyl Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalVinyl
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectRamen - Schuifvergrendeling
  • IFC-classificatieWindow
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • Uniclass 2015-codeEF_25_30
  • Uniclass 2015-beschrijvingDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitelWindows
  • OmniClass-nummer23-17 13 00
  • OmniClass-titelWindows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows