Publiceer je producten
Shower seat - G02JDL31

Shower seat - G02JDL31

L-shaped double folding bariatric shower seat with legs - G02JDL31

Specificatie
  • L shaped folding seat with a structure suitable to guarantee the load capacity for high loads. Suitable mainly for use in the bathroom, with a pleasant appearance, easy to clean, is free of elements that can cause injuries and is characterized by an incomparable robustness. The article consists of a body made of galvanized steel pipe complying with current regulations, is coated with a non-toxic vinyl sheath, biocompatible and antibacterial according to ISO 22196, particularly effective against MRSA, E-COLI, Legionella, Pseudonomas reducing levels of bacteria, molds and fungi up to over 99.9% within 24 hours; the antibacterial efficacy is guaranteed for the whole life of the product; the seat is made of HPL, available only in white color. The wall anchoring is guaranteed by a fixing system made of AISI 304 stainless steel plates, equipped with a counter-leveling plate and a quick-interlocking plate cover, both made of PA-6. The article is equipped with a support on the ground provided with adjustable feet with rubber pads. The structure is equipped with two tie rods that guarantee the closure and the opening to the movement of the seat itself - G02JDL31

Technische specificatie
  • Unieke ref.G02JDL31
  • ProductfamilieSafe bathroom
  • ProductgroepSeats and stools
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-29
  • Editienummer1
  • Hoogte (inch)19
  • Breedte (inch)34
  • Diepte (inch)22
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalPolyamide
  • Ontworpen inItalië
  • Gefabriceerd inItalië
  • Nettogewicht (lbs)35.5
Classificatie
  • Categorie BIMobjectSanitair - Badkamer accessoires
  • IFC-classificatieFurnishing Element
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_76
  • Uniclass 2015-beschrijvingSanitary accessories

Beschikbaarheid regio

Noord Amerika Zuid-Amerika