Publiceer je producten
Extruded Aluminum Sight Screen - 6" Deep - 45 Degree Horizontal Inverted J-Blade - HJ-645

Extruded Aluminum Sight Screen - 6" Deep - 45 Degree Horizontal Inverted J-Blade - HJ-645

Extruded Aluminum Sight Screen
6" Deep - 45 Degree Horizontal Inverted J-Blade

The HJ-645 inverted louver blade equipment screen provides an effective and attractive sight screen around equipment and is designed for both interior and exterior installations. The HJ-645 is available in a wide array of finishes including custom color matching.

Specificatie
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 3-1/4" x 1-1/2" x 1/8" thick (83 x 38 x 3) zee support.

    Blades: 45o x 0.081" (2) thick J-style.

    Corner: Boxed.

    Minimum Size: 20" x 12" (508 x 305)

    Maximum Size:
    Single Section: 60" x 120" (1524 x 3048) or 120" x 60" (3048 x 1524)
    Multiple Section: Unlimited width x 120" (3048)

    Ratings

    Free Area: 7.8 ft2 (0.73 m2)

    Design Load: 30 psf

Technische specificatie
  • Unieke ref.Extruded-Aluminum-Sight-Screen-6-Deep-45-Degree-Horizontal-Inverted-J-Blade-HJ-645
  • ProductfamilieArchitectural Products
  • ProductgroepEquipment Screens
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-16
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie
  • Uniclass 2015-codeSs_25_50_45_45
  • Uniclass 2015-beschrijvingLouvre screen systems