Publiceer je producten
Shingle
Shingle
Shingle
Shingle
Shingle
    PREFA

    Shingle

      Tried and tested thousands of times, the shingle shape combines with high-tech aluminium, making the PREFA shingles the perfect covering material — for classic roof structures or contemporary building designs alike. The broad choice of colours ensures attractive and harmonious roof surfaces. Seams on the lengthwise and transverse sides guarantee the necessary reliability, and ensure a sealed, weatherproof fit.

    • Available in 9 standard colours
    • Complete range of accessories
    • 40-year guarantee
    • Alloy according to EN 1396
    • Surface treatment in a coil-coating procedure
    Specificatie
      • Available in 9 standard colours (stucco surface)
      • Also available with a smooth finish upon request

      MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating

      REAR: protective paint

      SIZE: 420 × 240 mm (cover)

      WEIGHT: 1 m² = approx. 2.5 kg = 10 shingles

      ROOF PITCH: from 25°

      INSTALLATION: on solid sheathing (at least 24 mm thick)

      FASTENING: 1 patent clip per shingle = 10 patent clips per m²

    Technische specificatie
    • Unieke ref.shingle
    • ProductfamilieRoof Systems
    • ProductgroepRoof Systems
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-09-16
    • Editienummer1
    • Hoogte (mm)240
    • Breedte (mm)420
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inOostenrijk
    • Nettogewicht (kg)0.25
    Classificatie
    • Categorie BIMobjectBouw - Dak