Publiceer je producten
18497 PRESTO Mounting frame for PRESTO SENSAO 8100N-8300N-8500N-8600N LVL0
Presto

18497 PRESTO Mounting frame for PRESTO SENSAO 8100N-8300N-8500N-8600N LVL0

18497 - READY-TO-INSTALL SELF-SUPPORTING MOUNTING FRAME FOR URINAL - Support frame without tap for SENSAO 8100N/8300N/8500N/8600N

Specificatie
  • > Hydraulic supply :

    • M G 1/2’’ (15x21)

    > Material and colour finish :

    • Mounting frame made of 40mm soldiered iron protected by a 60 micron epoxy powdering
    • Galvanized Legs and floor fixing plates
    • Brushed stainless steel vandal-proof front panel 160x160

    > Delivered with :

    • 6 galvanized anchor pins, M8 supplied
    • 2 brackets for wall fixing, lenght: 180 mm, supplied with screw: 6.3X45 and wall dowel (nylon D8)

    > Standards & approvals :

    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Technische specificatie
  • Unieke ref.18497
  • ProductfamilieSanitary
  • ProductgroepMounting frame
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-07-29
  • Editienummer1
Gerelateerd
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
Classificatie
  • Categorie BIMobjectSanitair - Toilet

Beschikbaarheid regio

Azië Europa Afrika Zuid-Amerika Oceanië Noord Amerika