Publiceer je producten
68401 - PRESTO NEO - Washbasin deck-mounted self-closing mixer tap
Presto

68401 - PRESTO NEO - Washbasin deck-mounted self-closing mixer tap

68401 - Washbasin deck-mounted self-closing mixer tap - 7 s (PRESTOGREEN)

Specificatie
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 3 l/min at 3 bar - 4-position flow adjustment device
    • Anti-water-hammering design

    > Flow time :

    • 7 seconds ± 2 seconds

    > Hydraulic supply :

    • G 3/8" (12x17)

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Non-turnable push button
    • Non-removable, wear-proof red marker
    • With temperature limiter (at 38°C for cold water at 15°C/3 bar and hot water at 60°C/3 bar)

    > Delivered with :

    • 2 PEX Hoses with NF check valves and revolving nut
    • 2 MM G 3/8" (12x17) Stop valves
    • 2 Filter gaskets
    • 1 Stainless steel plain washer
    • 1 Fixing bracket
    • 1 Base gasket
    • 1 Brass clamping nut
    • Instruction manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Technische specificatie
  • Unieke ref.68401
  • ProductfamilieSanitary
  • ProductgroepTapware - Single, Mixers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-11-10
  • Editienummer1
Gerelateerd
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk

Beschikbaarheid regio

Azië Europa Afrika Zuid-Amerika Oceanië Noord Amerika