Publiceer je producten
PD U Wall-Mounted Toilet Tap

PD U Wall-Mounted Toilet Tap

One-water timed tap for recessed installation with chrome-plated brass body with flat trim. Model: 31712.
Specificatie
  • *Opening by button. *Interchangeable head that includes the entire tap mechanism. *Embellisher and button in chromed brass, internal parts in materials resistant to corrosion and calcareous deposits. *Stainless steel screws. *Gross weight: 0.470 Kg. *Normal pulsation. Flow 6 l/min.
Technische specificatie
  • Unieke ref.31712
  • ProductfamilieFaucets
  • ProductgroepUrinal
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-06-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChroom
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitelResidential Plumbing Fixtures
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Beschikbaarheid regio

Zuid-Amerika Noord Amerika Europa