Publiceer je producten
SDS - Linear Slot Diffuser
SDS - Linear Slot Diffuser
SDS - Linear Slot Diffuser
SDS - Linear Slot Diffuser
SDS - Linear Slot Diffuser
SDS - Linear Slot Diffuser
SDS - Linear Slot Diffuser
SDS - Linear Slot Diffuser

    SDS - Linear Slot Diffuser

    4.6 van de 5 sterren4.6(5 reviews)

    The SDS linear slot diffuser is designed to satisfy architectural applications that require continuous lengths without compromising air distribution performance. These linear slot diffusers feature fully adjustable, aerodynamic pattern controllers fabricated from extruded aluminum, and are available in a large selection of frame styles. The SDS provides the ideal combination of engineering excellence and architectural appeal.

    Typical Applications

    Aerodynamically designed blades provide a tight horizontal pattern that maintains stability even at low airflow rates, making the SDS ideal for VAV applications. Excellent for architectural applications, the SDS has many mounting styles and is available with multiple slot widths and quantities to meet a range of airflow requirements.

    Specificatie
    • Construction Options

      • Models
        • Supply (SDS)
        • Return (SDR)
        • Curved supply/return (SDC)
        • 4-way Slot Diffuser (SDS4)
      • Plenum
        • Sloped (SDA)
        • Square (SDB)
      • Slot Widths
        • 1/2 in.
        • 3/4 in.
        • 1 in.
        • 1 1/2 in.
      • Slot Quantity
        • 1 to 10
      • Accessories
        • Blank-off strips
        • Mitered corner section (MC)
    Technische specificatie
    • Unieke ref.sds-sdr-linear-slot-diffuser
    • ProductfamilieDiffusers
    • ProductgroepDiffusers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-11-29
    • Editienummer1
    Gerelateerd
    • Ontworpen inCanada
    • Gefabriceerd inCanada
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • ETIM-codeEC010630
    • ETIM-naamSlot diffuser
    • Uniclass 2015-codePr_70_65_04_02
    • Uniclass 2015-beschrijvingAir diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 11
    • OmniClass-titelVentilation Diffusers