Publiceer je producten
Flat Noodle Link™

Flat Noodle Link™

This fence is similar to top-locking fencing but features a flat noodle that is factory inserted through the double-wall slats near the top of the fence.

FLAT NOODLE LINK™ costs less than most other chain link fence systems and your customers will especially appreciate its beauty and security. Best of all, your team will love how easy it is to install. After all, no one loves slatting fences. That’s why the privacy slats come pre-installed, all you have to do is hang the fence. It couldn’t be easier to have a beautiful privacy chain link fence.

Specificatie
  • FLAT NOODLE LINK™ FEATURES AND SPECIFICATIONS:

    • Factory inserted double-wall slats
    • Approximately 75% wind load and privacy factor (based on wire/mesh used-stretch tension)
    • Available in 2” x 2” mesh
    • Manufactured up to 12’ high
    • Available in 9 or 11 gauge galvanized before weaving (GBW), Type II, class IV wire (1.20 oz.)
    • Available in 9 gauge galvanized before weaving (GBW), Type II class V wire (2.0 oz.)
    • Available in 9 gauge finish 10 gauge core fused & bonded vinyl coated wire – 7 colors available
    • Available in 8 gauge finish 9 gauge core fused & bonded vinyl coated wire – 7 colors available
    • Available in 9 gauge aluminized before weaving wire per ASTM A491, Type 1
    • Slats meet ASTM F3000 and F3000M designations
    • Available in 25’ rolls, 5’ minimum increments after that
    • Fifteen year, pro-rated limited warranty
    • Patents pending
Technische specificatie
  • Unieke ref.flat-noodle-link
  • ProductfamilieChain Link Fence with “Factory Inserted Slats”™
  • ProductgroepFlat Noodle Link™
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-12-17
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectTuinaanleg - Hekwerk
  • UNSPSC-naamFencing
  • UNSPSC-code301520
  • Uniclass 2015-codeSs_25_14
  • Uniclass 2015-beschrijvingFence systems
  • CSI MasterFormat 2014 Code32 31 13
  • CSI MasterFormat 2014 TitelChain Link Fences and Gates
  • OmniClass-nummer23-11 25 19
  • OmniClass-titelFences

Beschikbaarheid regio

Europa Noord Amerika Azië Zuid-Amerika Oceanië